Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Canalis KBA
KBC16DCS102T Product picture

KBC16DCS102T

Green premium brand logo
KBC16DCS102T Product picture
KBC16DCS102T
Green premium brand logo

Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Canalis
    product or component type
    Tap-off unit
    device short name
    KBC
    product compatibility
    KBA
    device application
    Lighting
    Complementary
    [Ue] rated operational voltage
    230...240 V
    [Ui] rated insulation voltage
    690 V
    [Ie] rated operational current
    16 A at 35 °C
    network frequency
    50/60 Hz
    protection type
    Without protection
    electrical connection
    Pre-wired with SO5Z1Z1-F - 5 x 1 mm² for 2 m long
    busbar trunking polarity
    L1 + N + PE
    tap-off unit polarity
    L1 + N + PE + T
    tap-off unit connector type
    With fixed polarity
    tap-off lock colour
    Green
    standards
    EN/IEC 60439-2
    EN/IEC 61439-6
    width
    55 mm
    depth
    12.5 mm
    height
    42 mm
    net weight
    100 g
    quantity per set
    Set of 10
    Environment
    IP degree of protection
    IP55 conforming to EN/IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free plastic parts product
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 2/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONNECTOR L1 (Version 1.0)
    Files in document
    stp
    2.5 MB
    pdf
    412.6 KB
    prp.document.label.format zip
    Size 2.9 MB
    Date 24/09/18
    Files in document
    stp
    2.5 MB
    pdf
    412.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCS102T : Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCS102T : Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KBC16DCS102T : Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/04/20
    Description
    Canalis - tap-off unit - 16A - without protection - fixed polarity - L1+N+PE+T
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /