Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Canalis KN
KNA160ED4204 Product picture

KNA160ED4204

Green premium brand logo
KNA160ED4204 Product picture
KNA160ED4204
Green premium brand logo

STRAIGHT LENGTH 160 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device application
    Low power distribution
    [Ie] rated operational current
    160 A at 35 °C
    busbar trunking polarity
    3L + PEN
    3L + N + PE
    number of tap-off outlets
    4
    length
    2 m
    Complementary
    [Ue] rated operational voltage
    230...500 V
    network frequency
    50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    [Ui] rated insulation voltage
    500 V
    [Icw] rated short-time withstand current
    2.8 kA
    [Ipk] rated peak withstand current
    20 kA
    electrical connection
    Lubricated sliding contact
    radiated magnetic field
    0.186 µT
    thermal stress limit
    8000 kA².s
    THDI
    0…15 % 160 A
    15…33 % 130 A
    33…100 % 100 A
    maximum voltage drop
    <0.068 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.071 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.067 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.063 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    neutral position
    Up
    number of circuits
    1
    control type
    Without
    standards
    IEC 60439-2
    IEC 61439-6
    width
    92 mm
    depth
    27.5 mm
    colour
    White (RAL 9001)
    net weight
    5.2 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (94 % of In)
    45…50 °C (91 % of In)
    50…55 °C (87 % of In)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 2/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/06/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 4 MB
    Date 21/01/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 9/06/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    STRAIGHT LENGTH 160 A (Version 1.0)
    Files in document
    stp
    332.1 KB
    pdf
    66.5 KB
    prp.document.label.format zip
    Size 398.7 KB
    Date 23/06/14
    Files in document
    stp
    332.1 KB
    pdf
    66.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 403.1 KB
    Date 22/04/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ED4204 : KNA160ED4204_ROHS_CHINA_DECLARATION
    Description
    KNA160ED4204_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    KNA160ED4204_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 267.6 KB
    Date 24/04/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ED4204 : KNA160ED4204_ROHS_DECLARATION
    Description
    KNA160ED4204_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    KNA160ED4204_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 67.3 KB
    Date 4/10/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ED4204 : KNA160ED4204_REACH_DECLARATION
    Description
    KNA160ED4204_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    KNA160ED4204_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /