Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Canalis KN
KNB160ZFG100 Product picture

KNB160ZFG100

Green premium brand logo
KNB160ZFG100 Product picture
KNB160ZFG100
Green premium brand logo

BRACKET TRACKING 100MM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Bracket
    product compatibility
    KN
    fixing device mounting
    Clipped on trunking
    maximum load
    11 kg
    quantity per set
    Set of 4
    Complementary
    accessory / separate part category
    Fixing accessory
    width
    41 mm
    depth
    177.5 mm
    height
    301 mm
    net weight
    820 g
    Environment
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 2/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 929.1 KB
    Date 1/10/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 403.1 KB
    Date 22/04/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KNB160ZFG100 : KNB160ZFG100_ROHS_CHINA_DECLARATION
    Description
    KNB160ZFG100_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    KNB160ZFG100_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 267.6 KB
    Date 24/04/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    End of life document Canalis KS (Version 1.0)
    Description
    End of life document for Canalis KS
    prp.document.label.format pdf
    Size 131.6 KB
    Date 7/07/10
    Description
    End of life document for Canalis KS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KNB160ZFG100 : KNB160ZFG100_ROHS_DECLARATION
    Description
    KNB160ZFG100_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    KNB160ZFG100_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 222.7 KB
    Date 22/07/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KNB160ZFG100 : KNB160ZFG100_REACH_DECLARATION
    Description
    KNB160ZFG100_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    KNB160ZFG100_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /