Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
LAD93217 Product picture

LAD93217

LAD93217 Product picture
LAD93217

Kit for assembling star delta starters, for 3 x contactors LC1D09-D38 star smaller, with time delay block

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys D
    range
    TeSys
    Linergy
    device short name
    LAD9
    product or component type
    Kit for star-delta
    poles description
    3P
    range compatibility
    TeSys D
    product compatibility
    LC1D09
    LC1D12
    LC1D18
    LC1D25
    LC1D32
    LC1D38
    Complementary
    kit composition
    Electrical and mechanical interlock
    Set of power connection
    Time delay contact block LAD S2
    net weight
    0.31 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    169 g
    Package 1 Height
    5 cm
    Package 1 width
    12 cm
    Package 1 Length
    19 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    50
    Package 2 Weight
    9.126 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 949.7 KB
    Date 1/06/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAD93217 : mounting kit LAD - for D18 to D32
    Description
    mounting kit LAD - for D18 to D32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/07/20
    Description
    mounting kit LAD - for D18 to D32
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD93217 : mounting kit LAD - for D18 to D32
    Description
    mounting kit LAD - for D18 to D32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/07/20
    Description
    mounting kit LAD - for D18 to D32
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAD93217 : mounting kit LAD - for D18 to D32
    Description
    mounting kit LAD - for D18 to D32
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/07/20
    Description
    mounting kit LAD - for D18 to D32
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.