Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Schneider Legacy Products
LB1LB03P13 Product picture
Discontinued

LB1LB03P13

LB1LB03P13 Product picture
Discontinued
LB1LB03P13

protection module LB1-LB - 6...10 A - 3 poles 3d - Id = 150 A

Show more characteristics
LB1LB03P13  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Integral 18
    device short name
    LB1LB
    product or component type
    Thermal-magnetic protection module
    poles description
    3P
    number of protected poles
    3
    [Ue] rated operational voltage
    690 V
    motor power kW
    4 kW at 440 V AC 50/60 Hz
    7.5 kW at 600...690 V AC 50/60 Hz
    5.5 kW at 480...525 V AC 50/60 Hz
    3 kW at 400...415 V AC 50/60 Hz
    4 kW at 400...415 V AC 50/60 Hz
    1.5 kW at 220...240 V AC 50/60 Hz
    2.2 kW at 220...240 V AC 50/60 Hz
    utilisation category
    AC-43
    breaking capacity
    5 kA at 600...690 V AC
    50 kA at 440 V AC
    50 kA at 480...525 V AC
    50 kA at 220...240 V AC
    50 kA at 400...415 V AC
    protection type
    Phase imbalance
    magnetic tripping current
    15 A +/- 20 % conforming to IEC 60947-1-2
    15 A +/- 20 % conforming to IEC 60947-2-2
    15 A +/- 20 % conforming to IEC 60947-4-2
    15 A +/- 20 % conforming to IEC 60947-6-2
    Complementary
    thermal protection adjustment range
    0.1…12 A minimum at -20…60 °C without derating
    0.16…18 A maximum at -20…70 °C with derating
    thermal overload class
    Class 10
    product weight
    0.25 kg
    Environment
    standards
    IEC 60947-6-2
    IEC 60947-6-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /