Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Schneider Legacy Products
LB6LC03M53 Product picture
Discontinued

LB6LC03M53

LB6LC03M53 Product picture
Discontinued
LB6LC03M53

protection module LB6-LC - 3 poles 3d - Id = 190...380 A

Show more characteristics
LB6LC03M53  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Integral 32
    device short name
    LB6LC
    product or component type
    Magnetic only protection module
    poles description
    3P
    motor power kW
    15 kW at 400...415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    25 kW at 600...690 V AC 50/60 Hz
    7.5 kW at 220...240 V AC 50/60 Hz
    18.5 kW at 480...525 V AC 50/60 Hz
    utilisation category
    AC-43
    magnetic tripping current
    190…380 A
    Complementary
    product weight
    0.4 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /