Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys B
LC1BL32F22 Product picture
Discontinued

LC1BL32F22

LC1BL32F22 Product picture
Discontinued
LC1BL32F22

bar-mounted contactor - TeSys LC1-BL - 2 poles - AC-1 440V 800 A - coil 110V AC

Show more characteristics
LC1BL32F22  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BL
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    control circuit type
    AC
    coil type
    Standard
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    800 A (at <40 °C) AC AC-1 for power circuit
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    110 V AC 50...400 Hz
    Complementary
    control circuit voltage limits
    Drop-out: 0.3...0.5 Uc at 50...400 Hz
    Operational: 0.85...1.1 Uc at 50...400 Hz
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Notched mounting rails
    Bar support bracket
    tightening torque
    Power circuit: 21 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    800 A (at 40 °C) for power circuit
    Irms rated making capacity
    10000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    10000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    10000 A at 440 V for power circuit conforming to IEC 60158-1
    10000 A at 440 V for power circuit conforming to IEC 60947-4
    4000 A at 1000 V for power circuit conforming to IEC 60158-1
    4000 A at 1000 V for power circuit conforming to IEC 60947-4
    8000 A at 660...690 V for power circuit conforming to IEC 60158-1
    8000 A at 660...690 V for power circuit conforming to IEC 60947-4
    9000 A at 500 V for power circuit conforming to IEC 60158-1
    9000 A at 500 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    1000 A gI at <= 440 V for power circuit
    800 A aM at <= 440 V for power circuit
    800 A gI at <= 440 V for power circuit
    average impedance
    0.18 mOhm - Ith 800 A 50 Hz for power circuit
    power dissipation per pole
    115 W AC-1 - Ith 800 A
    inrush power in VA
    1000 VA
    hold-in power consumption in VA
    20 VA 50/60 Hz
    operating time
    100...150 ms closing
    50...100 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    486 mm
    width
    475 mm
    depth
    475 mm
    product weight
    45 kg
    Environment
    standards
    BS 5424
    IEC 60158-1
    IEC 60947-4
    NF C 63-110
    VDE 0660
    product certifications
    CSA
    RINA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 15/05/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 1/06/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 2P 800A 240V AC (Version 1.0)
    Files in document
    pdf
    4.3 MB
    stp
    17.6 MB
    Size zip
    Size 21.9 MB
    Date 2/10/18
    Files in document
    pdf
    4.3 MB
    stp
    17.6 MB
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 1/12/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 1/12/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /