Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys B
LC1BP33N40 Product picture
Discontinued

LC1BP33N40

LC1BP33N40 Product picture
Discontinued
LC1BP33N40

bar-mounted contactor - TeSys LC1-BP - 3P - AC-3 1000 V 2000 A - coil 415 VAC

Show more characteristics
LC1BP33N40  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BP
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    2000 A (at <40 °C) AC AC-1 for power circuit
    1500 A (at <40 °C) AC AC-3 for power circuit
    motor power kW
    425 kW at 220...230 V AC 50/60 Hz
    670 kW at 1000 V AC 50/60 Hz
    700 kW at 500 V AC 50/60 Hz
    750 kW at 380...400 V AC 50/60 Hz
    750 kW at 660...690 V AC 50/60 Hz
    800 kW at 415 V AC 50/60 Hz
    800 kW at 440 V AC 50/60 Hz
    auxiliary contact composition
    4 NO
    [Uc] control circuit voltage
    415 V AC 50...400 Hz
    Complementary
    protective cover
    With
    auxiliary contacts type
    type instantaneous 4 NO
    control circuit voltage limits
    Operational: 0.85...1.1 Uc
    Drop-out: 0.35...0.5 Uc
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    connections - terminals
    Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2000 A (at 40 °C) for power circuit
    Irms rated making capacity
    15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    12000 A at 500 V for power circuit conforming to IEC 60158-1
    12000 A at 500 V for power circuit conforming to IEC 60947-4
    15000 A at 440 V for power circuit conforming to IEC 60158-1
    15000 A at 440 V for power circuit conforming to IEC 60947-4
    5000 A at 1000 V for power circuit conforming to IEC 60158-1
    5000 A at 1000 V for power circuit conforming to IEC 60947-4
    9000 A at 660...690 V for power circuit conforming to IEC 60158-1
    9000 A at 660...690 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    1600 A aM at <= 440 V for power circuit
    2000 A gI at <= 440 V for power circuit
    average impedance
    0.13 mOhm - Ith 2000 A 50 Hz for power circuit
    power dissipation per pole
    520 W AC-1 - Ith 2000 A
    inrush power in VA
    1300 VA
    hold-in power consumption in VA
    31 VA
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    rated operational power in VA
    2000 VA at 110…127 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    2000 VA at 110…127 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    3500 VA at 500 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    3500 VA at 500 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 220 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 220 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 380 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 380 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 415…440 V AC-1 - electrical durability: 1000000 cycles - for control circuit
    4000 VA at 415…440 V AC-3 - electrical durability: 1000000 cycles - for control circuit
    rated operational power in W
    200 W at 500 V AC - electrical durability: 1000000 cycles - for control circuit
    230 W at 440 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 110 V AC - electrical durability: 1000000 cycles - for control circuit
    250 W at 220 V AC - electrical durability: 1000000 cycles - for control circuit
    height
    500 mm
    width
    475 mm
    depth
    790 mm
    product weight
    94 kg
    Environment
    standards
    BS 5424
    VDE 0660
    NF C 63-110
    IEC 60947-4
    IEC 60158-1
    product certifications
    CSA
    RINA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 15/05/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 1/06/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 3P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Size zip
    Size 25.4 MB
    Date 2/10/18
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /