Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys B
LC1BP33U22 Product picture

LC1BP33U22

LC1BP33U22 Product picture
LC1BP33U22

bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BP
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    coil type
    Standard
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    2000 A (at <40 °C) AC AC-1 for power circuit
    1500 A (at <55 °C) AC AC-3 for power circuit
    motor power kW
    425 kW at 220...230 V AC 50/60 Hz
    670 kW at 1000 V AC 50/60 Hz
    700 kW at 500 V AC 50/60 Hz
    750 kW at 380...400 V AC 50/60 Hz
    750 kW at 660...690 V AC 50/60 Hz
    800 kW at 415 V AC 50/60 Hz
    800 kW at 440 V AC 50/60 Hz
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    240 V AC 50...400 Hz
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50...400 Hz
    Drop-out: 0.35...0.5 Uc at 50...400 Hz
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Bar support bracket
    Notched mounting rails
    connections - terminals
    Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2000 A (at 40 °C) for power circuit
    Irms rated making capacity
    15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    12000 A at 500 V for power circuit conforming to IEC 60158-1
    12000 A at 500 V for power circuit conforming to IEC 60947-4
    15000 A at 440 V for power circuit conforming to IEC 60158-1
    15000 A at 440 V for power circuit conforming to IEC 60947-4
    5000 A at 1000 V for power circuit conforming to IEC 60158-1
    5000 A at 1000 V for power circuit conforming to IEC 60947-4
    9000 A at 660...690 V for power circuit conforming to IEC 60158-1
    9000 A at 660...690 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    1600 A aM at <= 440 V for power circuit
    2000 A gI at <= 440 V for power circuit
    average impedance
    0.13 mOhm - Ith 2000 A 50 Hz for power circuit
    power dissipation per pole
    290 W AC-3 - Ith 2000 A
    520 W AC-1 - Ith 2000 A
    inrush power in VA
    1300 VA
    hold-in power consumption in VA
    31 VA 50/60 Hz
    operating time
    100...150 ms closing
    50...100 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    490 mm
    width
    790 mm
    depth
    475 mm
    product weight
    94 kg
    Environment
    standards
    IEC 60947-4
    BS 5424
    VDE 0660
    IEC 60158-1
    NF C 63-110
    product certifications
    RINA
    CSA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 15/05/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 1/06/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys B contactor 3P 2000A 240V AC (Version 1.0)
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    Size zip
    Size 25.4 MB
    Date 2/10/18
    Files in document
    pdf
    4.7 MB
    stp
    20.8 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1BP33U22 : bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1BP33U22 : bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1BP33U22 : bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
    Size pdf
    Size 195.3 KB
    Date 24/01/20
    Description
    bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 240V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /