Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys D
LC1D1156G6 Product picture

LC1D1156G6

Green premium brand logo
LC1D1156G6 Product picture
LC1D1156G6
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    30 kW at 220...230 V AC 50/60 Hz (AC-3)
    55 kW at 380...400 V AC 50/60 Hz (AC-3)
    59 kW at 415...440 V AC 50/60 Hz (AC-3)
    75 kW at 500 V AC 50/60 Hz (AC-3)
    80 kW at 660...690 V AC 50/60 Hz (AC-3)
    65 kW at 1000 V AC 50/60 Hz (AC-3)
    18.5 kW at 400 V AC 50/60 Hz (AC-4)
    motor power HP (UL / CSA)
    30 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    40 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    75 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    100 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC at 60 Hz
    [Uc] control circuit voltage
    120 V AC 60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A (at 60 °C) for power circuit
    Irms rated making capacity
    1260 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    250 A 40 °C - 10 min for power circuit
    550 A 40 °C - 1 min for power circuit
    950 A 40 °C - 10 s for power circuit
    1100 A 40 °C - 1 s for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    250 A gG at <= 690 V coordination type 1 for power circuit
    200 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit
    average impedance
    0.6 mOhm - Ith 200 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    0.8 Mcycles 200 A AC-1 at Ue <= 440 V
    0.95 Mcycles 115 A AC-3 at Ue <= 440 V
    power dissipation per pole
    24 W AC-1
    7.9 W AC-3
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    LROS (Lloyds register of shipping)
    RINA
    DNV
    GL
    GOST
    BV
    CCC
    connections - terminals
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    Power circuit: lugs-ring terminals (external diameter: 25 mm)
    Power circuit: bars 1 cable(s) - busbar cross section: 5 x 25 mm
    tightening torque
    Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 12 N.m - on lugs-ring terminals hexagonal screw head 13 mm M8
    Power circuit: 12 N.m - on bars hexagonal screw head 13 mm M8
    operating time
    6...20 ms opening
    20...50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    8 Mcycles
    maximum operating rate
    2400 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 60 Hz (at 55 °C)
    Drop-out: 0.3...0.6 Uc AC 60 Hz (at 55 °C)
    inrush power in VA
    300 VA 60 Hz cos phi 0.8 (at 20 °C)
    hold-in power consumption in VA
    22 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    3…8 W at 60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    height
    158 mm
    width
    120 mm
    depth
    136 mm
    product weight
    2.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese4
    • French5
    • German3
    • Italian3
    • Russian3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 645.8 KB
    Date 20/12/19
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    Size pdf
    Size 10.2 MB
    Date 30/09/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CONTACTOR (Version 1.0)
    Files in document
    stp
    733.3 KB
    zip
    573.1 KB
    Size zip
    Size 1.3 MB
    Date 18/12/17
    Files in document
    stp
    733.3 KB
    zip
    573.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 23/06/17
    Size pdf
    Size 263.8 KB
    Date 26/06/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156G6 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 22/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.8 KB
    Date 28/06/19
    Size pdf
    Size 56.6 KB
    Date 19/08/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 1/12/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 117.3 KB
    Date 15/06/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156G6 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 22/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 1/12/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D1156G6 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 22/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 120 V AC 60 Hz coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /