Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys D
LC1D40AFE7 Product picture

LC1D40AFE7

Green premium brand logo
LC1D40AFE7 Product picture
LC1D40AFE7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [Ie] rated operational current
    60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    18.5 kW at 380...400 V AC 50/60 Hz (AC-3)
    11 kW at 220...230 V AC 50/60 Hz (AC-3)
    22 kW at 415...440 V AC 50/60 Hz (AC-3)
    22 kW at 500 V AC 50/60 Hz (AC-3)
    30 kW at 660...690 V AC 50/60 Hz (AC-3)
    9 kW at 400 V AC 50/60 Hz (AC-4)
    motor power HP (UL / CSA)
    5 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    10 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    30 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    10 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    3 hp at 115 V AC 50/60 Hz for 1 phase motors
    30 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    60 A (at 60 °C) for power circuit
    Irms rated making capacity
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    800 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    320 A 40 °C - 10 s for power circuit
    720 A 40 °C - 1 s for power circuit
    72 A 40 °C - 10 min for power circuit
    165 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    1.5 mOhm - Ith 60 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 690 V conforming to IEC 60947-4-1
    electrical durability
    1.4 Mcycles 60 A AC-1 at Ue <= 440 V
    1.5 Mcycles 40 A AC-3 at Ue <= 440 V
    power dissipation per pole
    2.4 W AC-3
    5.4 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CCC
    GOST
    UL
    CSA
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: screw connection 1 cable(s) 1…35 mm²flexible without cable end
    Power circuit: screw connection 2 cable(s) 1…25 mm²flexible without cable end
    Power circuit: screw connection 1 cable(s) 1…35 mm²flexible with cable end
    Power circuit: screw connection 2 cable(s) 1…25 mm²flexible with cable end
    Power circuit: screw connection 1 cable(s) 1…35 mm²solid without cable end
    Power circuit: screw connection 2 cable(s) 1…25 mm²solid without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25…35 mm² hexagonal screw head 4 mm
    Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² hexagonal screw head 4 mm
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 60 °C)
    Operational: 0.8...1.1 Uc AC 50 Hz (at 60 °C)
    Operational: 0.85...1.1 Uc AC 60 Hz (at 60 °C)
    inrush power in VA
    140 VA 60 Hz cos phi 0.75 (at 20 °C)
    160 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    13 VA 60 Hz cos phi 0.3 (at 20 °C)
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    4…5 W at 50/60 Hz
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 10 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    product weight
    0.85 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    Size pdf
    Size 12.2 MB
    Date 15/05/19
    Description
    Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.1)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    Size pdf
    Size 4.1 MB
    Date 15/05/19
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Size pdf
    Size 15 MB
    Date 6/03/18
    Description
    Components for TeSys D, K, F contactors :_ mechanical & electrical assembling kits for building up advanced motor starters : star-delta, reverser, 2-speed control and also source/load changeover._ parts, as single products : links, interlock, terminals...Many useful tips for optimizing and build up safer assemblies .
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 (Version 14)
    Description
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet
    Size pdf
    Size 7.4 MB
    Date 1/09/17
    Description
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 - Instruction Sheet
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LC1D40AFE7: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LC1D40AFE7: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    3P EVLK CONT 40A 18,5KW (Version 1.0)
    Files in document
    zip
    506.4 KB
    stp
    593.4 KB
    pdf
    224.2 KB
    Size zip
    Size 1.3 MB
    Date 24/09/18
    Files in document
    zip
    506.4 KB
    stp
    593.4 KB
    pdf
    224.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 2/08/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D40AFE7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 307.6 KB
    Date 28/06/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.4 KB
    Date 1/06/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D40AFE7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 224.4 KB
    Date 1/12/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D40AFE7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 115 V AC 50/60 Hz coil
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.