contactor, TeSys F, 3P(3NO), AC-1, <=1000V 2100A, coil 230V AC
LC1F2100P7
Discontinued on:5 Apr 2023
End-of-service on:11 July 2023
LC1F2100P7 has not been replaced. Please contact customer support for more information.
Reliable: designed with low sealed consumption coil
High durability: 600 cycles/hour for operating rate
High reliability: environments tolerance up to 55°C
Environmental Data
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
28332
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.