Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Compact NSXm
LV426270 Product picture

LV426270

Green premium brand logo
LV426270 Product picture
LV426270
Green premium brand logo

circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSXm
    device short name
    NSXm 16B
    product or component type
    Circuit breaker
    device application
    Distribution
    Protection
    Complementary
    [In] rated current
    16 A
    poles description
    4P 4d
    neutral position
    Left
    control type
    Toggle
    mounting mode
    By screws (plate)
    Clip-on (DIN rail)
    network type
    AC
    network frequency
    50/60 Hz
    Breaking capacity code
    B 25 kA 415 V AC
    [Icu] rated ultimate breaking capacity
    Icu 50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 8 kV
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    trip unit rating
    16 A at 40 °C
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    long time pick-up adjustment range
    0.7...1 x In
    short-time pick-up adjustment type Isd
    Fixed
    short-time delay adjustment type
    Fixed
    magnetic hold current
    400 A
    magnetic tripping current
    600 A
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    9 mm pitches
    12 module
    connection pitch
    35 mm with spreaders
    27 mm without spreaders
    connections - terminals
    compression lug/busbar
    thread type
    M6
    thickness
    8 mm
    tightening torque
    5 N.m for 2.5…10 mm²
    9 N.m for 16…95 mm²
    local signalling
    Flag (green)presence of auxiliary contacts:
    number of slots
    1 slot(s) for auxiliary switch OF
    1 slot(s) for alarm switch SD
    1 slot(s) for voltage release MN or MX
    Power wire stripping length
    20 mm
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    Marine
    colour
    Grey (RAL 7016)
    IP degree of protection
    Front cover: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m without derating
    5000 m with derating
    Mechanical durability
    20000 cycles conforming to IEC 947-1 Annex K ed 5.2 In
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex F ed 5.2 for In at 440 V
    height
    137 mm
    width
    108 mm
    depth
    80 mm
    product weight
    1.42 kg
    quantity per set
    Set of 1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Size pdf
    Size 5.2 MB
    Date 1/11/17
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    Size pdf
    Size 71.5 MB
    Date 19/09/19
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.6 MB
    Date 2/04/18
    Size pdf
    Size 6.7 MB
    Date 1/03/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV426270 : circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 299.4 KB
    Date 27/06/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426270 : circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 439 KB
    Date 30/07/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426270 : circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSXm B (25 kA at 415 VAC), 4P 4d, 16 A rating TMD trip unit, compression lugs and busbar connectors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /