Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Compact NSXm
LV426823 Product picture

LV426823

LV426823 Product picture
LV426823

undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    PowerPact B
    Compact NSXm
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    110...130 V AC 50/60 Hz
    125 V DC
    Complementary
    threshold tripping voltage
    0.35...0.7 x Un opening
    0.85 x Un closing
    mounting mode
    Clip-on
    response time
    < 50 ms
    auxiliary connection terminal
    Pre-wired0…0.8 mm² (AWG 18)stranded copper
    wire stripping length
    8 mm
    Cable length
    1 m
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Size pdf
    Size 5.2 MB
    Date 1/11/17
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 1/09/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV426823 : undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426823 : undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV426823 : undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    undervoltage release (pre-wired) MN - 110...130 V AC 50/60Hz - 125 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /