
Roll over image to zoom in

1 videos
Extended rotary handle, ComPacT NSXm, black handle, shaft length 200mm to 600mm, IP54
LV426932T
ComPacT NSXm has smaller frame size, incorporating new features and innovations
Gain up to 40% in space when using with integrated earth leakage protection
Reduce up to 40% mounting and cabling time
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
DIN rail mounting product
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No