Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all ComPact NSX
LV429011 Product picture

LV429011

Green premium brand logo
LV429011 Product picture
LV429011
Green premium brand logo

circuit breaker basic frame, Compact NSX100N, 50 kA at 415 VAC 50/60 Hz, 100 A, without trip unit, 4 poles

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    range of product
    NSX100...250
    product or component type
    Basic frame
    device short name
    Compact NSX100N
    device application
    Distribution
    circuit breaker name
    Compact NSX100N
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    10 kA at 600 V AC 50/60 Hz conforming to UL 508
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 480 V AC 50/60 Hz conforming to UL 508
    36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    50000 cycles conforming to IEC 60947-2
    electrical durability
    10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    EN 60947-2
    IEC 60947-2
    UL 508
    product certifications
    CSA
    UL
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX - Micrologic 5/6/7 - User guide (Version 00)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Size pdf
    Size 5.3 MB
    Date 1/07/18
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 00)
    Description
    Compact NSX100-630 - User guide
    Size pdf
    Size 13.2 MB
    Date 1/04/18
    Description
    Compact NSX100-630 - User guide
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    Size pdf
    Size 71.5 MB
    Date 19/09/19
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.9 MB
    Date 21/12/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD files for LV429011: 4P NSX100N without trip unit; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 245.8 KB
    Date 24/10/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.2 MB
    Date 12/09/13
    Files in document
    stp
    702.3 KB
    zip
    476.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV429011 : circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429011 : circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429011 : circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
    Size pdf
    Size 195.3 KB
    Date 19/01/20
    Description
    circuit breaker Compact NSX100N - 100 A - 4 poles - without trip unit
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 02)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    Size pdf
    Size 1.1 MB
    Date 1/12/19
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /