Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV438600 Product picture

LV438600

Green premium brand logo
LV438600 Product picture
LV438600
Green premium brand logo

circuit breaker Compact NSX100F AC/DC, 18 kA at 415 VAC, TMD trip unit 100 A, 2 poles 2d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100F
    device application
    Distribution
    poles description
    2P
    protected poles description
    2t
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    500 V DC conforming to IEC 60947-2
    Breaking capacity code
    F 18 kA 415 V AC
    breaking capacity
    5 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 125 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    10 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    5 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 250 V DC conforming to IEC 60947-2
    36 kA at 125 V DC conforming to IEC 60947-2
    36 kA at 500 V DC conforming to IEC 60947-2
    10 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    auxiliary contact composition
    Without
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    magnetic tripping current
    300 A
    1000 A
    190 A
    1250 A
    500 A
    260 A
    640 A
    800 A
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    100 A at 40 °C
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    800 A
    height
    161 mm
    width
    70 mm
    depth
    86 mm
    compatibility code
    NSX100
    Environment
    standards
    EN/IEC 60947
    UL 508
    product certifications
    Marine
    CCC
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/01/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/11/18
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.3)
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 31/01/20
    Description
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue 2015,note that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 19/06/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d (Version 1.0)
    Files in document
    Description
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d
    prp.document.label.format zip
    Size 374.5 KB
    Date 9/01/18
    Files in document
    Description
    circuit breaker Compact NSX160F - TMD - 125 A - 2 pole 2d
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV438600 : circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 305.5 KB
    Date 27/06/19
    prp.document.label.format pdf
    Size 276.5 KB
    Date 11/06/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438600 : circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV438600 : circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    circuit breaker Compact NSX100F - TMD - 100 A - 2 poles 2d
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.