Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Anti Harmonic detuned reactor 100kvar 210Hz (4.2) 5.7% 50Hz 400V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    VarPlus
    device short name
    DR
    product or component type
    Detuned reactor
    network frequency
    50 Hz
    reactive power rating
    100 kvar for 400 V AC 50 Hz
    network rated voltage
    400 V AC 50 Hz
    tuning order
    4.2 - 210 Hz - 5.7 % - 50 Hz
    Complementary
    power losses (max)
    480 W
    value of inductance
    0.307 mH
    inductance tolerance
    - 5 % to 5 % per phase
    fundamental current rating
    144.3 A
    RMS current rating
    176.1 A
    electrical insulation class
    Class H
    dielectric test voltage
    4 kV 50 Hz 1 minute
    [Imp] maximum permanent current
    1.3 x I1
    harmonic current spectrum
    2.9 % x I3
    67.8 % x I5
    18.6 % x I7
    6.2 % x I11
    dynamic withstand current
    2.2 x Isc
    [Ith] conventional free air thermal current
    2 A at 250 V AC 50 Hz
    type of installation
    Indoor installation
    type of cooling
    Forced convection
    connections - terminals
    Pad terminal
    fixing center
    200 x 125 mm
    height
    350 mm
    width
    350 mm
    depth
    220 mm
    net weight
    46 kg
    Environment
    standards
    IEC 60068
    IP degree of protection
    IP00
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    0…55 °C at <= 1000 m
    0…50 °C at > 1000...2000 m
    average ambient air temperature for operation
    50 °C at <= 1000 m (average over 24 hours)
    40 °C at <= 1000 m (average over 1 year)
    45 °C at > 1000...2000 m (average over 24 hours)
    35 °C at > 1000...2000 m (average over 1 year)
    climatic withstand
    Relative humidity: 20...80 %
    Salt mist (400 V/50 Hz) : 250 hours
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents & Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Detuned Reactor declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 21/08/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Detuned Reactor - PEP (Version 1.0)
    Date 3/03/14
    Size 238.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 21/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /