Skip To Main Content
Australia
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Australia
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
M8800A meter - class A - 10MB - 1A -50Hz- RJ45,RJ11 - 8 O, 3 I 280V, IRIG/lock
M8800A1E0B5C1E1A
Discontinued on:
25 Jan 2021
Recommended replacement(s)
M8800A1E0B5C1E1A is replaced by the following product range:
PowerLogic™
ION8800 Power Quality Meters
IEC/DIN rack-mount power meter
Products: 17
M8800A1E0B5C1E1A is replaced by the following product range: