
Roll over image to zoom in


Isolator Switch, MAX9, 3P, 100A, 415V
MX9MS3100
Fast installation speed with unmatched flexibility
Compatible with MAXBAR
Big terminal capacity with up to 35 mm2 flexible cable
Choice of line connection either from top or bottom
Compatible with screwdrivers with combination head screws
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
25
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No