Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Spacial S3D
NSYMM55 Product picture

NSYMM55

Green premium brand logo
NSYMM55 Product picture
NSYMM55
Green premium brand logo

Plain mounting plate H500xW500mm made of galvanised sheet steel

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    500 mmW: 500 mm
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Plain
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    fixing mode
    Screwed on backstuds - screw type M8
    By fixing element
    permanent permissible load
    90 kg
    height
    450 mm
    width
    450 mm
    depth
    125 mm
    thickness
    1.8 mm
    net weight
    2.944 kg
    variant particularity
    Installation in enclosures with inverted dimensions
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 7/05/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 7/05/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    Description
    EDZ Format - Data Portal
    prp.document.label.format zip
    Size 1.3 GB
    Date 16/04/19
    Description
    EDZ Format - Data Portal
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM55 : NSYMM55_ROHS_CHINA_DECLARATION
    Description
    NSYMM55_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    NSYMM55_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM55 : NSYMM55_ROHS_DECLARATION
    Description
    NSYMM55_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    NSYMM55_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM55 : NSYMM55_REACH_DECLARATION
    Description
    NSYMM55_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    NSYMM55_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /