Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Thalassa PLS
NSYPLSC3672A Product picture
Discontinued

NSYPLSC3672A

NSYPLSC3672A Product picture
Discontinued
NSYPLSC3672A

PLS box, polyester rear, opaque PC cover IP65 36x72x23cm

Show more characteristics
NSYPLSC3672A  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Multi-purpose
    Category
    Insulating modular box
    Nominal height
    360 mm
    Nominal width
    720 mm
    Nominal depth
    230 mm
    enclosure mounting
    Wall mounted
    device composition
    1 cover: on enclosure
    1 rear part: on enclosure
    locking screws
    body type
    One piece moulded
    type of front cover
    High plain cover
    lock type
    Slot screw
    Complementary
    removable parts
    Cover locking screw
    material
    Cover: polycarbonate
    Rear: polyester reinforced with fibreglass
    colour
    Body: grey (RAL 7032)
    standards
    IEC 62208
    NEMA 4X
    NEMA classification 13
    product certifications
    UL
    Environment
    electrical insulation class
    Class II
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 62262
    fire resistance
    960 °C conforming to IEC 62208
    ambient air temperature for storage
    -30…120 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    DXF Drawings for Box PLS 360x720x230 (Version 1.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    prp.document.label.format zip
    Size 50.1 KB
    Date 29/09/10
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 354.3 KB
    Date 12/09/09
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.6 KB
    Date 27/10/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /