Wall mounted enclosure, Spacial S3X, stainless steel 304L, plain door, 1200x800x300mm, IP66

NSYS3X12830

Lock type:

Enclosure nominal depth:

notification_ok
Stainless steel 304L construction resists corrosion for lasting durability.
notification_ok
Ideal for versatile indoor use in harsh environments.
notification_ok
Sleek and modern Scotch-Brite brushed surface finish.
notification_ok
Easy access to equipment with a door that opens up to 120°.
notification_ok
Two lock points lock with a 3mm double-bar insert for enhanced security.

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
639 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings