Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Wall mounted enclosure, Spacial S3X, stainless steel 316L, plain door, 600x600x250mm, IP66

NSYS3X6625H

Lock type:

Enclosure nominal depth:

Enclosure nominal height:

Stainless steel 316L construction for corrosion resistance.
Robust and impact-resistant design with IK10 rating.
High resistance to dust and water with an IP66 rating.
Scotch-Brite® brushed surface finish for an appealing look.
Easy equipment access with a 120° opening plain door.
Environmental Data
Total lifecycle Carbon footprint
208
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No