

Vertical uprights height 750mm. zinc-coated steel. Supply: 2 standard uprights.
NSYTVR7
Discontinued on:15 Apr 2025
Vertical uprights for fixing plates and rails.
They can be fixed to the fixing brackets of the mounting plate or to the uprightfixing bracket (refNSYMFB ).
Adjustable height in steps of 2.5 mm (with quarter-turn nuts, ref. or or 25 mm (with cage nuts, ref. ).
Material: Galvanized steel
Thickness: 20/10e mm
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
13
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No