Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Flush Switch, Pro Series, Vertical Mount, 1 Gang, 1-Way/2-Way, 230/240V 20A, /16AX

P3041VA-XW

Number of rocker:

1 gang vertical switch assembly 20 A - 16 AX 250 V
Switch plate
Integrated locking bar minimises module pushbacks
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
1
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
The product has been included in a Schneider Electric or Schneider electric's partners take-back program.
No

+ Lifecycle Services

Switch, Pro Series, Vertical 1 Gang, 1/2 Way 20A, /16AX 230/240V, IP44

P3041V44-XW

Flush Switch, Pro Series, Horizontal Mount, 2 Gang, 1-Way/2-Way, 230/240V 20A, 16AX

P3042HA-XW

arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.