Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Ceiling Sweep Fan, Airflow, 3 Aluminium Blades 1200mm RC

P3HS1200ALR-WE

Remote-Controlled Convenience: Comes with a 16-channel RF remote control
Durable & Efficient Design: Features 3 corrosion-resistant aluminium blades with a 1200mm sweep
Quiet & Reliable Operation: top and bottom bearings for smooth, quiet performance and long-lasting durability
Versatile Solutions for Every Space: Fits for both residential and light commercial applications
Energy-Efficient Comfort All Year Round: Designed to cool in summer, circulate warmth in winter and maintain comfort
Environmental Data
Total lifecycle Carbon footprint
43
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
60
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
+ Lifecycle Services
Ceiling Sweep Fan, Airflow, 3 Aluminium Blades 1200mm

P3HS1200AL-WE

Ceiling Sweep Fan, Airflow, 3 S/Steel Blades 1200mm

P3HS1200SS-SS