Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Ceiling Sweep Fan, Airflow, 3 S/Steel Blades 1200mm

P3HS1200SS-SS

Fast, Efficient Air Movement: With a 3-blade design and a 1200mm sweep
Durable Stainless steel Construction: The stainless steel blades offer excellent corrosion resistance
Low Maintenance & Stylish Finish: The gloss finish sleek, modern also easy to wipe clean
Versatile Solutions for Every Space: Fits for both residential and light commercial applications
Energy-Efficient Comfort All Year Round: Designed to cool in summer, circulate warmth in winter and maintain comfort
Environmental Data
Total lifecycle Carbon footprint
42
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Ceiling Sweep Fan, Airflow, 3 Aluminium Blades 1200mm RC

P3HS1200ALR-WE

Ceiling Sweep Fan, Airflow, 3 Aluminium Blades 1200mm

P3HS1200AL-WE