
Roll over image to zoom in




+ 5
3 videos
Modular timing relay, Harmony Timer Relays, 0.7A, 1s..100h, off delay, solid state output, 24...240V AC
RE17LCBM
Simplified panel design due to 17.5mm width same as 1-pole circuit breaker
Covers 0.1 s to 100 h timing eliminating the need to stock many different products
Flexible supply 24-240VAC voltage, keeps system stable even during temporary voltage drops
Solid state output, with no moving parts: longer product life and reduced sensitivity to vibrations
Transparent cover to protect settings from being tampered with, reducing maintenance
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
73
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No