Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Zelio Electromechanical Relays
RPF2BFD Product picture
Discontinued

RPF2BFD

Green premium brand logo
RPF2BFD Product picture
Discontinued
RPF2BFD
Green premium brand logo

power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A

Show more characteristics
RPF2BFD  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPF
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    110 V DC
    shape of pin
    Flat
    contacts material
    Silver tin oxide
    Resistive rated load
    25 A at 28 V DC
    30 A at 250 V AC
    utilisation coefficient
    10 %
    Complementary
    mounting support
    DIN rail
    Panel
    control circuit voltage limits
    88...121 V
    [Ie] rated operational current
    30 A at 277 V (AC) NO conforming to UL
    20 A at 28 V (DC) NO conforming to UL
    30 A at 250 V (AC) NO conforming to IEC
    25 A at 28 V (DC) NO conforming to IEC
    3 A at 277 V (AC) NC conforming to UL
    3 A at 28 V (DC) NC conforming to UL
    3 A at 250 V (AC) NC conforming to IEC
    3 A at 28 V (DC) NC conforming to IEC
    [Ui] rated insulation voltage
    250 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61000-4-5
    maximum switching voltage
    250 V conforming to IEC
    maximum switching capacity
    7500 VA/700 W
    Minimum recommended switching capacity
    170 mW
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption
    1.7 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms
    Release time
    20 ms
    average resistance
    7255 Ohm at 20 °C +/- 10 %
    safety reliability data
    B10d = 100000
    protection category
    RT IV
    operating position
    Any position
    net weight
    0.082 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    2000 V AC between poles with basic
    4000 V AC between coil and contact with reinforced
    1500 V AC between contacts with micro disconnection
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    product certifications
    CE
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    10 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation conforming to EN/IEC 60068-2-27
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating conforming to EN/IEC 60068-2-27
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for in operation conforming to EN/IEC 60068-2-27
    10 gn for not operating conforming to EN/IEC 60068-2-27
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for RPF2BFD: power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RPF2BFD: power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for RPF2BFD: power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RPF2BFD: power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 132.8 KB
    Date 12/09/07
    prp.document.label.format zip
    Size 128.2 KB
    Date 12/09/07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2BFD : power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2BFD : power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 1/02/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RPF2BFD : power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    power relay plug-in - Zelio RPF - 2 CO - 110 V DC - 25 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts
    AC Resistive load


    X
    Switching capacity (kVA)
    Y
    Durability (number of operating cycles)

    AC Reduction coefficient for inductive load (depending on power factor cos ϕ)

    Durability (inductive load) = durability (resistive load) x reduction coefficient.


    Y
    reduction coefficient

    Maximum switching capacity on DC resistive load


    A
    30 A
    B
    25 A

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /