Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Zelio Electromechanical Relays
RXG15BD Product picture

RXG15BD

Green premium brand logo
RXG15BD Product picture
RXG15BD
Green premium brand logo

Interface plug-in relay, 10 A, 1 CO, clear cover, 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RXG
    contacts type and composition
    1 C/O
    Complementary
    contacts material
    Silver alloy (AgSnO2In2O3)
    Maximum contact resistance
    100 mOhm
    [Ithe] conventional enclosed thermal current
    10 A at -40…55 °C
    [Ie] rated operational current
    10 A at 30 V (DC) conforming to UL
    10 A at 30 V (DC) conforming to IEC
    10 A at 250 V (AC) conforming to IEC
    10 A at 250 V (AC) conforming to UL
    maximum switching voltage
    250 V AC
    30 V DC
    load current
    10 A at 250 V AC
    maximum switching capacity
    2500 VA
    minimum switching capacity
    500 mW at 100 mA, 5 V DC
    operating rate
    <= 1800 cycles/hour under load
    <= 18000 cycles/hour no-load
    utilisation coefficient
    20 %
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for NO resistive load at 55 °C
    100000 cycles for NC resistive load at 55 °C
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    6 kV 1.2/50 µs
    dielectric strength
    1000 V AC between contacts with micro disconnection
    5000 V AC between coil and contact with reinforced insulation
    Coil resistance
    1100 Ohm +/- 10 %
    insulation resistance
    1000 MOhm at 500 V DC
    test levels
    Level A group mounting
    mounting position
    Any position
    drop-out voltage threshold
    >= 0.1 Uc DC
    Coil insulation class
    Class F
    Operate time
    20 ms
    Release time
    20 ms
    [Uc] control circuit voltage
    24 V DC
    safety reliability data
    B10d = 100000
    colour of cover
    Transparent
    torque value
    0.8 N.m
    net weight
    0.018 kg
    device presentation
    Complete product
    Environment
    vibration resistance
    3 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)in operation
    5 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)not in operation
    IP degree of protection
    IP40
    shock resistance
    20 gn in operation
    100 gn not in operation
    protection category
    RT I
    standards
    IEC 61810-1
    CSA C22.2 No 14
    UL 508
    product certifications
    EAC
    CE
    UL
    REACH
    China RoHS
    RoHS
    CSA
    pollution degree
    2
    overvoltage category
    III
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…70 °C
    relative humidity
    10…85 %
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 9/03/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for RXG15BD: interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for RXG15BD: interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RXG15BD: interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for RXG15BD: interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 283.1 KB
    Date 5/02/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RXZE2S114S (Version 1.0)
    Description
    Spring Socket for RXM miniature relays
    prp.document.label.format htm
    Size 215 B
    Date 8/02/13
    Description
    Spring Socket for RXM miniature relays
    prp.document.label.format zip
    Size 955.1 KB
    Date 14/04/09
    Files in document
    pdf
    478.9 KB
    pdf
    476.2 KB
    UL Listed RSZE1S35M, RSZE1S48M, RXG (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    prp.document.label.format zip
    Size 949 KB
    Date 4/03/04
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXG15BD : interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 522.8 KB
    Date 22/07/19
    Description
    RXG RGZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXG15BD : interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 639.6 KB
    Date 1/09/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXG15BD : interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/04/20
    Description
    interface plug-in relay - Zelio RXG - 1 C/O clear - 24 V DC - 10 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Performance Curves
    Maximum Switching Capacity


    X :
    Switching voltage (V)
    Y :
    Switching current (A)
    (1)
    AC Resistive Load
    (2)
    AC Inductive Load cos(Ø)=0.4
    (3)
    DC Resistive Load
    (4)
    DC Inductive Load (L/R=7ms)

    Life Expectancy

    Resistive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    Life Expectancy

    Inductive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Coil Operating Range
    DC Coil Operating Range VS Ambient Temperature


    X :
    Ambient temperature (°C)
    Y :
    Coil voltage (U/Uc)
    (1)
    Permitted operating range area