Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS
SMT750RMI2UNC Product picture

SMT750RMI2UNC

SMT750RMI2UNC Product picture
SMT750RMI2UNC

APC Smart-UPS 750VA LCD RM 2U 230V with Network Card

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 750VA LCD RM 2U 230V with Network Card
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting support rails , Smart UPS signalling RS-232 cable , Temperature Probe , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    500 Watts / 750 VA
    Max Configurable Power (Watts)
    500 Watts / 750 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , SmartSlot , USB
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators , Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    406.0 mm
    Rack Height
    2 U
    Net Weight
    17.24 kg
    Shipping Weight
    21.18 kg
    Shipping Height
    241.0 mm
    Shipping Width
    546.0 mm
    Shipping Depth
    584.0 mm
    Color
    Black
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    42.000 dB
    Online Thermal Dissipation
    46.000 BTU/hr
    Conformance
    Approvals
    CE , EAC , EN/IEC 62040-1 , EN/IEC 62040-2 , RCM , VDE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation Smart-UPS SMT 750/1000/1500/2200/3000 VA 120/230 Vac, 500 VA 100 Vac Rack-Mount 2U (Version V6)
    Description
    Installation Smart-UPS SMT 750/1000/1500/2200/3000 VA 120/230 Vac, 500 VA 100 Vac Rack-Mount 2U
    prp.document.label.format pdf
    Size 345.7 KB
    Date 9/04/19
    Description
    Installation Smart-UPS SMT 750/1000/1500/2200/3000 VA 120/230 Vac, 500 VA 100 Vac Rack-Mount 2U
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V0)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 738.9 KB
    Date 19/08/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V3)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 966.8 KB
    Date 12/11/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE GS Certificate SmartUPS (Version V0)
    Description
    EN 62040-1:2008+A1:2013
    prp.document.label.format pdf
    Size 289.3 KB
    Date 28/11/19
    Description
    EN 62040-1:2008+A1:2013
    VDE CB Certificate Smart-UPS (Version V0)
    Description
    IEC 62040-1:2008 (First Edition) + Am 1: 2013
    prp.document.label.format pdf
    Size 341.1 KB
    Date 28/11/19
    Description
    IEC 62040-1:2008 (First Edition) + Am 1: 2013
    UL CERT SMT SMC 230V (Version V0)
    Description
    UL 1778 2nd edition
    prp.document.label.format pdf
    Size 626.4 KB
    Date 12/11/19
    Description
    UL 1778 2nd edition
    prp.document.label.format pdf
    Size 1.6 MB
    Date 29/09/16
    prp.document.label.format pdf
    Size 286.7 KB
    Date 28/02/14
    Description
    EAC certificate for Custom Union
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 24.6 KB
    Date 5/10/09
    Description
    Warranty and Service
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /