Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS
SMX2200RMHV2U Product picture

SMX2200RMHV2U

SMX2200RMHV2U Product picture
SMX2200RMHV2U

APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
    Includes
    CD with software , Documentation CD , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Argentina , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Hong Kong , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    208V , 230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    140 - 280 V
    Other Input Voltages
    220 , 240
    Transfer Time
    2-4 ms
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC117
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators , Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    645 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    --
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    667.0 mm
    Rack Height
    2 U
    Net Weight
    37.32 kg
    Shipping Weight
    45.36 kg
    Shipping Height
    243.0 mm
    Shipping Width
    596.0 mm
    Shipping Depth
    869.0 mm
    Color
    Black
    Units per Pallet
    8.0
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    2
    Pallet Weight
    388.69 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    150.000 BTU/hr
    Conformance
    Approvals
    CE , CSA , EAC , EN/IEC 62040-1 , EN/IEC 62040-2 , FCC Part 15 Class A , IEC 60950 , IRAM , RCM , UL 1778 , VDE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U (Version Rev F)
    Description
    Installation guide for Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U
    prp.document.label.format pdf
    Size 358.6 KB
    Date 1/01/19
    Description
    Installation guide for Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U
    Smart-UPS X Series External Battery Pack 120 VDC (Version Rev D)
    Description
    Installation instructions for X Series External Battery Pack 120 VDC
    prp.document.label.format pdf
    Size 344 KB
    Date 1/01/19
    Description
    Installation instructions for X Series External Battery Pack 120 VDC
    Operation Smart-UPS SMX 2./2.2/3 kVA 100-240 Vac TWR/RM2U (Version Rev F)
    Description
    User manual for Smart-UPS SMX 2000/2200/3000 VA 100-240 Vac Tower/Rack-Mount 2U
    prp.document.label.format pdf
    Size 460.7 KB
    Date 1/12/18
    Description
    User manual for Smart-UPS SMX 2000/2200/3000 VA 100-240 Vac Tower/Rack-Mount 2U
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version Rev G)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    prp.document.label.format pdf
    Size 46.8 KB
    Date 1/02/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Addendum for Smart-UPS X External Battery Pack (Version Rev A)
    Description
    Addendum for Smart-UPS X External Battery Pack
    prp.document.label.format pdf
    Size 36.1 KB
    Date 1/09/11
    Description
    Addendum for Smart-UPS X External Battery Pack
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V0)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 738.9 KB
    Date 19/08/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V3)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 966.8 KB
    Date 12/11/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate of Compliance for SMX2000-3000 (Version V1)
    Description
    UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
    prp.document.label.format pdf
    Size 332.6 KB
    Date 19/07/18
    Description
    UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
    TUV certificate for APC Smart UPS SMX 2200VA and 3000VA (Version V0)
    Description
    TUV Certifcate for models SMX2200RMHV2U, SMX2200R2HVNC, SMX3000RMHV2U, and SMX3000RMHV2UNC
    prp.document.label.format pdf
    Size 682.2 KB
    Date 20/04/17
    Description
    TUV Certifcate for models SMX2200RMHV2U, SMX2200R2HVNC, SMX3000RMHV2U, and SMX3000RMHV2UNC
    TISI certificate for Line Interactive UPS (Version V0)
    Description
    TISI certificate for Line Interactive UPS
    prp.document.label.format pdf
    Size 402.3 KB
    Date 29/03/17
    Description
    TISI certificate for Line Interactive UPS
    CE EMC report for SMX3000/2200RMHV2U (Version V0)
    Description
    EN 55022:2006/A1:2007; ICES-003 Issue 4; 47 CFR FCC Part 15; VCCI; AS/NZS CISPR 22:2006; EN 61000-3-2:2006; EN 61000-3-3:1995/A1:2001/A2:2005; EN 62040-2:2006; EN 55024:1998/A1:2001/A2:2003
    prp.document.label.format pdf
    Size 2.2 MB
    Date 2/10/16
    Description
    EN 55022:2006/A1:2007; ICES-003 Issue 4; 47 CFR FCC Part 15; VCCI; AS/NZS CISPR 22:2006; EN 61000-3-2:2006; EN 61000-3-3:1995/A1:2001/A2:2005; EN 62040-2:2006; EN 55024:1998/A1:2001/A2:2003
    prp.document.label.format pdf
    Size 1.5 MB
    Date 15/01/16
    Description
    IEC 62040-1:2008
    Uninterruptible Power Supply (Smart-UPS SMX) (Version V4)
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
    prp.document.label.format pdf
    Size 17.9 KB
    Date 16/10/15
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
    BSMI Certificate for SMX series (Version V0)
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (92 ed.)
    prp.document.label.format pdf
    Size 147.8 KB
    Date 10/04/13
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (92 ed.)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version V1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    prp.document.label.format pdf
    Size 431.3 KB
    Date 14/09/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Handout
    Format
    Size
    Date
    Add to My Documents
    Bid Specifications for APC™ by Schneider Electric Smart-UPS SMX family 120, 208 and 230VAC Uninterruptible Power Supplies (Version 1.0)
    Description
    This specification describes the operation and functionality of a high-performance, lineinteractive,single-phase, solid-state, static Uninterruptible Power System (UPS), hereafterreferred to as the UPS.
    prp.document.label.format pdf
    Size 298.1 KB
    Date 23/03/20
    Description
    This specification describes the operation and functionality of a high-performance, lineinteractive,single-phase, solid-state, static Uninterruptible Power System (UPS), hereafterreferred to as the UPS.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version V1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    prp.document.label.format zip
    Size 787.8 KB
    Date 14/09/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 24.6 KB
    Date 5/10/09
    Description
    Warranty and Service
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.