Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Smart-UPS
SMX3000RMHV2U Product picture

SMX3000RMHV2U

SMX3000RMHV2U Product picture
SMX3000RMHV2U

APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V
    Includes
    CD with software , Documentation CD , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Argentina , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , Guyana , French Guiana , Hong Kong , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    208, 220, 240V
    Crest Factor
    3 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    140 - 280 V
    Other Input Voltages
    220 , 240
    Transfer Time
    2-4 ms
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC117
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators , Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    645 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    --
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    667.0 mm
    Rack Height
    2 U
    Net Weight
    37.32 kg
    Shipping Weight
    45.36 kg
    Shipping Height
    243.0 mm
    Shipping Width
    596.0 mm
    Shipping Depth
    869.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Pallet Dimensions
    1000.0 mm
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    2
    Pallet Weight
    388.69 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    184.000 BTU/hr
    Conformance
    Approvals
    CE , CSA , EAC , EN/IEC 62040-1 , EN/IEC 62040-2 , IRAM , RCM , UL 1778 , VDE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U (Version Rev F)
    Description
    Installation guide for Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U
    prp.document.label.format pdf
    Size 358.6 KB
    Date 1/01/19
    Description
    Installation guide for Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U
    Smart-UPS X Series External Battery Pack 120 VDC (Version Rev D)
    Description
    Installation instructions for X Series External Battery Pack 120 VDC
    prp.document.label.format pdf
    Size 344 KB
    Date 1/01/19
    Description
    Installation instructions for X Series External Battery Pack 120 VDC
    Operation Smart-UPS SMX 2./2.2/3 kVA 100-240 Vac TWR/RM2U (Version Rev F)
    Description
    User manual for Smart-UPS SMX 2000/2200/3000 VA 100-240 Vac Tower/Rack-Mount 2U
    prp.document.label.format pdf
    Size 460.7 KB
    Date 1/12/18
    Description
    User manual for Smart-UPS SMX 2000/2200/3000 VA 100-240 Vac Tower/Rack-Mount 2U
    Addendum - California Proposition 65 Warning Statement (Version Initial Release)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    prp.document.label.format pdf
    Size 112.8 KB
    Date 1/07/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version Rev G)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    prp.document.label.format pdf
    Size 46.8 KB
    Date 1/02/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Addendum for Smart-UPS X External Battery Pack (Version Rev A)
    Description
    Addendum for Smart-UPS X External Battery Pack
    prp.document.label.format pdf
    Size 36.1 KB
    Date 1/09/11
    Description
    Addendum for Smart-UPS X External Battery Pack
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V0)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 738.9 KB
    Date 19/08/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Brochure LCD 230V (SMT/SMX) (Version V3)
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    prp.document.label.format pdf
    Size 966.8 KB
    Date 12/11/18
    Description
    Provides an overview of the Smart-UPS Offer 750-3000VA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate of Compliance for SMX2000-3000 (Version V1)
    Description
    UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
    prp.document.label.format pdf
    Size 332.6 KB
    Date 19/07/18
    Description
    UL Certificate of Compliance for SMX2000RMLV2U, SMX2000RMLV2UNC, SMX2200RMLV2U, SMX3000RMLV2U, SMX3000RMLV2UNC, FJX3000RMLV2U, SMX3000RMJ2U, SMX2200RMHV2U, SMX3000RMHV2U, SMX3000RMHV2UNC, HTX3000RMLV2U, FJX3000RMLV2U-M, NMX3000RMLV2U, NMX3000RMLV2U-M, SMX2000LV, SMX2000LVNC, SMX3000LV, SMX3000LVNC, SMX3000HVT, HTX3000RMHV2U.
    TUV certificate for APC Smart UPS SMX 2200VA and 3000VA (Version V0)
    Description
    TUV Certifcate for models SMX2200RMHV2U, SMX2200R2HVNC, SMX3000RMHV2U, and SMX3000RMHV2UNC
    prp.document.label.format pdf
    Size 682.2 KB
    Date 20/04/17
    Description
    TUV Certifcate for models SMX2200RMHV2U, SMX2200R2HVNC, SMX3000RMHV2U, and SMX3000RMHV2UNC
    CE EMC report for SMX3000/2200RMHV2U (Version V0)
    Description
    EN 55022:2006/A1:2007; ICES-003 Issue 4; 47 CFR FCC Part 15; VCCI; AS/NZS CISPR 22:2006; EN 61000-3-2:2006; EN 61000-3-3:1995/A1:2001/A2:2005; EN 62040-2:2006; EN 55024:1998/A1:2001/A2:2003
    prp.document.label.format pdf
    Size 2.2 MB
    Date 2/10/16
    Description
    EN 55022:2006/A1:2007; ICES-003 Issue 4; 47 CFR FCC Part 15; VCCI; AS/NZS CISPR 22:2006; EN 61000-3-2:2006; EN 61000-3-3:1995/A1:2001/A2:2005; EN 62040-2:2006; EN 55024:1998/A1:2001/A2:2003
    prp.document.label.format pdf
    Size 1.5 MB
    Date 15/01/16
    Description
    IEC 62040-1:2008
    Uninterruptible Power Supply (Smart-UPS SMX) (Version V4)
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
    prp.document.label.format pdf
    Size 17.9 KB
    Date 16/10/15
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
    BSMI Certificate for SMX series (Version V0)
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (92 ed.)
    prp.document.label.format pdf
    Size 147.8 KB
    Date 10/04/13
    Description
    CNS14843-1 (93 ed.); CNS14757-2 (92 ed.)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version V1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    prp.document.label.format pdf
    Size 431.3 KB
    Date 14/09/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version V1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    prp.document.label.format zip
    Size 787.8 KB
    Date 14/09/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 24.6 KB
    Date 5/10/09
    Description
    Warranty and Service
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.