Skip To Main Content
Australia
Our Brands
Item count in basket is
0
My Products
Item count in basket is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorised partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Australia
Our Brands
My Products
Item count in basket is
0
My Documents
Item count in basket is
0
Login/Register
opens in new window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
Transformer, Trihal, dry type, 1250kVA, 11kV, 433V, IP31 enclosure, air natural cooling
TRI125012579843N00
Discontinued on:
16 Oct 2024
Recommended replacement(s)
TRI125012579843N00 is replaced by the following product range:
Trihal
Cast Resin Distribution Transformer up to 15MVA - 36kV
Products: 15
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
466186
+ Lifecycle Services
Service plan, EcoCare, Trihal, advanced offer, 1 year duration, dry distribution transformer, connected services
ECRADVDRYDT1Y
Service plan, EcoCare, Trihal, advanced offer, 2 years duration, dry distribution transformer, connected services
ECRADVDRYDT2Y
TRI125012579843N00 is replaced by the following product range: