Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
TWDLCDA16DRF Product picture
Discontinued

TWDLCDA16DRF Product picture
Discontinued

compact PLC base Twido - 24 V DC supply - 9 I 24 V DC - 7 O relay

Show more characteristics >
Commercial status
Discontinued on 31 December 2016
End-of-service on 31 December 2018
TWDLCDA16DRF  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Twido
    product or component type
    Compact base controller
    discrete I/O number
    16
    discrete input number
    9
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete output number
    7 for relay
    [Us] rated supply voltage
    24 V DC
    use of slot
    Memory cartridge or realtime clock cartridge
    data backed up
    Internal RAM lithium, 30 days autonomy, charging time: 10 h, battery life: 10 year(s)
    integrated connection type
    Power supply
    Non isolated serial link mini DIN, Modbus/character mode master/slave RTU/ASCII (RS485) half duplex, 38.4 kbit/s
    Serial link interface adaptor (RS232C/RS485)
    Complementary
    discrete input logic
    Sink or source
    input voltage limits
    20.4...28.8 V
    discrete input current
    11 mA for I0.0 to I0.1
    7 mA for I0.2 to I0.8
    input impedance
    2100 Ohm for I0.2 to I0.8
    3400 Ohm for I0.0 to I0.1
    filter time
    150 µs + programmed filter time for I0.6 to I0.8 at state 0
    35 µs + programmed filter time for I0.0 to I0.5 at state 1
    40 µs + programmed filter time for I0.6 to I0.8 at state 1
    45 µs + programmed filter time for I0.0 to I0.5 at state 0
    insulation between channel and internal logic
    1500 Vrms for 1 minute
    insulation resistance between channel
    None
    minimum load
    0.1 mA
    contact resistance
    30000 µOhm
    load current
    2 A at 240 V AC inductive load, operating rate <30 cyc/mn for relay output
    2 A at 240 V AC resistive load, operating rate <30 cyc/mn for relay output
    2 A at 30 V DC inductive load, operating rate <30 cyc/mn for relay output
    2 A at 30 V DC resistive load, operating rate <30 cyc/mn for relay output
    mechanical durability
    20000000 cycles for relay output
    electrical durability
    100000 cycles for relay output
    current consumption
    30 mA at 5 V DC at state 1
    40 mA at 24 V DC at state 1
    5 mA at 5 V DC at state 0
    I/O connection
    Non-removable screw terminal block
    supply voltage limits
    20.4…28.8 V
    inrush current
    35 A
    protection type
    Power protection by internal fuse
    maximum power consumption in W
    4.6 W
    insulation resistance
    > 10 MOhm at 500 V, between I/O and earth terminals
    > 10 MOhm at 500 V, between supply and earth terminals
    program memory
    2000 instructions
    exact time for 1 Kinstruction
    1 ms
    system overhead
    0.5 ms
    memory description
    Internal RAM, 128 counters, no floating, no trigonometrical
    Internal RAM, 128 internal bits, no floating, no trigonometrical
    Internal RAM, 3000 internal words, no floating, no trigonometrical
    Internal RAM, 64 timers, no floating, no trigonometrical
    Internal RAM, double words, no floating, no trigonometrical
    free slots
    1
    realtime clock
    Without clock
    counting input number
    1 counting input(s) at 20000 Hz 32 bits
    3 counting input(s) at 5000 Hz 16 bits
    analogue adjustment points
    1 point adjustable from 0...1023
    status LED
    PWR: 1 LED (green)
    RUN: 1 LED (green)
    I/O status: 1 LED per channel (green)
    Module error (ERR): 1 LED (red)
    User pilot light (STAT): 1 LED
    depth
    70 mm
    height
    95 mm
    width
    90 mm
    net weight
    0.25 kg
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    1500 V for 1 minute, between I/O and earth terminals
    500 V for 1 minute, between supply and earth terminals
    product certifications
    CSA
    UL
    marking
    CE
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    30…95 % without condensation
    IP degree of protection
    IP20
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    0.075 mm at 10…57 Hz on 35 mm symmetrical DIN rail
    1 gn at 57…150 Hz on 35 mm symmetrical DIN rail
    1.6 mm at 2…25 Hz on plate or panel with fixing kit
    4 gn at 25…100 Hz on plate or panel with fixing kit
    shock resistance
    15 gn for 11 ms
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    TwidoSuite V2.3, programming software - Getting started (Version 06)
    TwidoSuite V2.3 - Programming guide (Version 05)
    Twido Windows Executive Loader V 3.2 (Version 04)
    Twido Software Reference Guide V 3.2 (Version 09)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TWDLC..Twido compact bases (Version 05)
    Date 1/04/13
    Size 1 MB
    CAD
    Date
    Size
    Add to My Documents
    TWIDO BASE-size1_3D CAD (Version 1.0)
    Date 25/10/10
    Size 50 KB
    Date 25/10/10
    Size 1.6 MB
    Date 25/10/10
    Size 50.7 KB
    CAD file (on TraceParts) for TWDLCDA16DRF: compact PLC base Twido - 24 V DC supply - 9 I 24 V DC - 7 O relay (Version 2.0)
    Compact based controller 16 inputs/outputs Supply AC or DC (Version 1.2)
    End of Life Information
    Date
    Size
    Add to My Documents
    TWDLC....DRF Twido compact base controller, Product End-of-Life Instructions (Version 1.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV GL Type Approval Twido (Version 1.0)
    Date 19/05/16
    Size 150.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    8.5 mm (0.33 in) when the clamp is pulled out.


  • Mounting and Clearance

    Minimum Clearances for a Compact Base and Expansion I/O Modules



    Mounting Hole Layout



  • Connections and Schema

    DC Power Supply Wiring Diagram



    DC Source Inputs Wiring Diagrams
    External Power


    Internal Power


    Max current: 250mA.


    DC Sink Inputs Wiring Diagrams
    External Power


    Internal Power


    Max current: 250mA.


    Relay and Transistor Outputs Wiring Diagram




  • Performance Curves

    Performance Curves
    I/O Usage Limits


    (1)
    Limit for TWDLC•AA16DRF, TWDLC•A24DRF, TWDLCA•40DRF and TWDLD•40DRF
    (2)
    All compact bases


Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.
Compare products: /