Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys Vario/Mini-Vario
V0 Product picture

V0

Green premium brand logo
V0 Product picture
V0
Green premium brand logo

TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    V
    product or component type
    Switch body
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    DC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes
    Complementary
    mounting support
    Symmetrical rail
    Plate
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    25 A
    [Ithe] conventional enclosed thermal current
    20 A
    [Ie] rated operational current
    14.5 A AC-23 Ue: 400 V
    rated operational power in W
    11 kW at 500 V (AC-23A)
    11 kW at 690 V (AC-3)
    15 kW at 690 V (AC-23A)
    4 kW at 230...240 V (AC-3)
    5.5 kW at 400...415 V (AC-3)
    7.5 kW at 500 V (AC-3)
    5.5 kW at 230...240 V (AC-23A)
    7.5 kW at 400...415 V (AC-23A)
    intermittent duty class
    30
    Making capacity ( I Rms)
    250 A at 400 V AC-21A
    250 A at 400 V AC-22A
    250 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    300 A at 400 V duration: 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 25 A aM
    10 kA at 400 V - associated fuse 25 A gG
    breaking capacity
    200 A at 400 V (AC-21A)
    200 A at 400 V (AC-22A)
    200 A at 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    connections - terminals
    Power circuit: screw clamp terminals10 mm² - solid
    Power circuit: screw clamp terminals6 mm² - flexible - with cable end
    tightening torque
    Power circuit: 2.1 N.m - on screw clamp terminals
    height
    74 mm
    width
    55 mm
    depth
    60 mm
    product weight
    0.2 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
    ambient air temperature for operation
    -20…50 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 6.0)
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    Size pdf
    Size 3.1 MB
    Date 15/05/19
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 15/05/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 1/06/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for V0: TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 191.5 KB
    Date 11/04/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 578.7 KB
    Date 15/02/18
    Files in document
    stp
    313.4 KB
    pdf
    265.3 KB
    3 poles VARIO switches disconnector, switch body base 25, 32, 40 A. (Version 1.0)
    Files in document
    v0R
    dwf
    1.7 KB
    v0R
    dxf
    79.3 KB
    v0R
    wmf
    6.4 KB
    v0R
    dwg
    42.1 KB
    Size zip
    Size 129.5 KB
    Date 23/05/06
    Files in document
    v0R
    dwf
    1.7 KB
    v0R
    dxf
    79.3 KB
    v0R
    wmf
    6.4 KB
    v0R
    dwg
    42.1 KB
    3 poles VARIO switches disconnector, switch body base 25, 32, 40 A. (Version 1.0)
    Files in document
    v0F
    dwf
    7.9 KB
    v0F
    dxf
    367 KB
    v0F
    wmf
    28.1 KB
    v0F
    dwg
    135.6 KB
    Size zip
    Size 538.5 KB
    Date 23/05/06
    Files in document
    v0F
    dwf
    7.9 KB
    v0F
    dxf
    367 KB
    v0F
    wmf
    28.1 KB
    v0F
    dwg
    135.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 164.3 KB
    Date 6/07/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    V0 : TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    V0 : TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 416.1 KB
    Date 21/06/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    V0 : TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
    Size pdf
    Size 195.3 KB
    Date 26/01/20
    Description
    TeSys VARIO - Switch body for switch-disconnector - 3 poles - 25 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /