Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Plant SCADA (formerly Citect SCADA)
VJCNS103788 Product picture

VJCNS103788

VJCNS103788 Product picture
VJCNS103788

Vijeo Citect View Only Client license 250 simultaneous connections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vijeo Citect
    product or component type
    License
    range compatibility
    Vijeo Designer
    Unity Pro
    product compatibility
    Vijeo Designer 4.6
    Unity Pro 4.0
    Unity Pro 3.1
    Unity Pro 3.0
    software designation
    Vijeo Citect view only client
    Complementary
    number of points
    250 simultaneous connection
    type of license
    View only client
    software version
    V7.2
    operating system
    Windows 7 Business and Enterprise Edition
    Windows Server 2003
    Windows Vista Business and Enterprise Edition
    Windows Server 2008 R2
    Windows XP Professional
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.001 cm
    Package 1 width
    0.001 cm
    Package 1 Length
    0.001 cm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.