Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Plant SCADA (formerly Citect SCADA)
VJCNS301150 Product picture

VJCNS301150

VJCNS301150 Product picture
VJCNS301150

Vijeo Citect Lite 1200 points

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Vijeo Citect
    product or component type
    License package
    range compatibility
    Unity Pro
    Vijeo Designer
    product compatibility
    Unity Pro 3.0
    Unity Pro 3.1
    Unity Pro 4.0
    Vijeo Designer 4.6
    software designation
    Vijeo Citect Lite license
    Complementary
    number of points
    1200
    type of license
    Lite
    software version
    V7.3
    operating system
    Windows XP Professional
    Windows 7 Business and Enterprise Edition
    Windows Server 2008 R2
    Windows Server 2003
    Windows Vista Business and Enterprise Edition
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.001 cm
    Package 1 width
    0.001 cm
    Package 1 Length
    0.001 cm
  • View more
    View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 977.7 KB
    Date 10/07/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.