Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Harmony XB6
XB6AV3BB Product picture

XB6AV3BB

Green premium brand logo
XB6AV3BB Product picture
XB6AV3BB
Green premium brand logo

green complete pilot light Ø16 with integral LED 12...24V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete pilot light
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Green
    light source
    LED
    bulb base
    Integral LED
    light block supply
    Direct
    [Us] rated supply voltage
    12...24 V AC/DC
    Complementary
    height
    18 mm
    width
    18 mm
    depth
    57 mm
    terminals description ISO n°1
    (+ -)PL
    product weight
    0.015 kg
    operating position
    Any position
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    signalling type
    Steady
    supply voltage limits
    6…30 V AC/DC
    current consumption
    15 mA
    surge withstand
    1 kV direct contact conforming to IEC 61000-4-5
    2 kV in free air conforming to IEC 61000-4-5
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    EN/IEC 60947-5-5
    JIS C 852
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
    JIS C8201-5-1
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    UL
    CCC
    GOST
    CSA
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to EN 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.3 MB
    Date 13/05/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213.1 KB
    Date 1/03/98
    Description
    Mounting , cabling.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Pilot light\Round - XB6AV.BB (Version 1.0)
    Files in document
    dwf
    295 B
    dxf
    26.1 KB
    wmf
    374 B
    dwg
    36 KB
    Size zip
    Size 62.8 KB
    Date 13/01/05
    Files in document
    dwf
    295 B
    dxf
    26.1 KB
    wmf
    374 B
    dwg
    36 KB
    Pilot light\Round - XB6AV.BB (Version 1.0)
    Files in document
    dwg
    55.3 KB
    dwf
    3.6 KB
    dxf
    75 KB
    wmf
    7 KB
    Size zip
    Size 140.9 KB
    Date 13/01/05
    Files in document
    dwg
    55.3 KB
    dwf
    3.6 KB
    dxf
    75 KB
    wmf
    7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 1.1)
    Description
    CCC Certificate
    Size pdf
    Size 3.6 MB
    Date 27/03/19
    Description
    CCC Certificate
    Size html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AV3BB : green complete pilot light Ø16 with integral LED 12...24V
    Description
    green complete pilot light Ø16 with integral LED 12...24V
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    green complete pilot light Ø16 with integral LED 12...24V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 454.9 KB
    Date 19/04/16
    Description
    UE Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AV3BB : green complete pilot light Ø16 with integral LED 12...24V
    Description
    green complete pilot light Ø16 with integral LED 12...24V
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    green complete pilot light Ø16 with integral LED 12...24V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6AV3BB : green complete pilot light Ø16 with integral LED 12...24V
    Description
    green complete pilot light Ø16 with integral LED 12...24V
    Size pdf
    Size 195.3 KB
    Date 27/01/20
    Description
    green complete pilot light Ø16 with integral LED 12...24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /