Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Harmony XB7
XB7EV46P Product picture

XB7EV46P

XB7EV46P Product picture
XB7EV46P

round pilot light Ø 22 - blue - BA 9s neon - 230 V - screw clamp terminals

Show more characteristics
The maximum number of products that can be compared is 4

XB7EV46P is replaced by:
Product
Qty
XB7EV06MP
Qty
10
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 09 April 2009
  • NEW REFERENCE XB7*****P is IP54
10
  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    light source
    Neon
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.02 kg
    overvoltage category
    Class II conforming to IEC 60536
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
    >= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
    fixing mode
    Fixing nut beneath head: 2…2.4 N.m
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Blue
    connections - terminals
    Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1
    Forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 6 kV
    signalling type
    Steady
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    230 V AC at 50/60 Hz
    supply voltage limits
    195…264 V AC
    current consumption
    < 5 mA
    service life
    50000 h at rated voltage and 25 °C
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP54 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    JIS C8201-5-1
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission class B conforming to EN 55011
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB7E Control and signaling units (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.1 MB
    Date 1/07/19
    Description
    CCC Certificate
    Size html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    22-25 monolithic signaling unit (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 69.7 KB
    Date 7/12/12
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB7E XB7N Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 454.4 KB
    Date 19/04/16
    Description
    Manufacturer Declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /