Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XC Special format
XCKMR24SR1H29 Product picture

XCKMR24SR1H29

XCKMR24SR1H29 Product picture
XCKMR24SR1H29

limit switch XCKMR - reverse head stay put crossed rods - 2x(2 NC) - slow - M20

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For hoisting and mechanical handling applications
    device short name
    XCKMR
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Stay put crossed rods lever metal square rod 6 mm, L = 200 mm
    type of approach
    Lateral approach, 2 directions
    cable entry
    3 entries tapped for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
    number of poles
    4
    contacts type and composition
    2 x (1 NC + 1 NO)
    contact operation
    Slow-break, break before make
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    number of steps
    2 electrical positions
    contact block per direction [control circuit]
    2 per direction
    positive opening
    Without
    minimum torque for tripping
    0.5 N.m
    minimum actuation speed
    6 m/min
    maximum actuation speed
    1.5 m/s actuation point on the rod between 65 and 95 mm
    maximum displacement angle
    -180 °
    180 °
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    500 V (pollution degree 3) conforming to EN/IEC 60947-1
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    EN/IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    mechanical durability
    2000000 cycles
    width
    200 mm
    height
    118 mm
    depth
    59 mm
    net weight
    0.55 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn conforming to EN/IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    electrical shock protection class
    Class I conforming to IEC 60536
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    protective treatment
    TC
    product certifications
    UL
    CSA
    CCC
    CE
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 28/02/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 581.8 KB
    Date 22/01/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Limit switches OsiSense XC Special: XCK MR and XCK VR (Version 8.2)
    Description
    References, characteristics, dimensions and operation.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/10/12
    Description
    References, characteristics, dimensions and operation.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XCKMR... and XCKVR... limit switches - Certificate for China compulsory product certification (Version 1.0)
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 1.3 MB
    Date 14/11/18
    Description
    Certificate for China compulsory product certification
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKMR24SR1H29 : XCKMR24SR1H29_ROHS_DECLARATION
    Description
    XCKMR24SR1H29_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/04/20
    Description
    XCKMR24SR1H29_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKMR24SR1H29 : limit switch XCKMR - reverse head stay put crossed rods - 2x(2 NC) - slow - M20
    Description
    limit switch XCKMR - reverse head stay put crossed rods - 2x(2 NC) - slow - M20
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/04/20
    Description
    limit switch XCKMR - reverse head stay put crossed rods - 2x(2 NC) - slow - M20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 tapped entries ISO M20x1.5
    (2)
    2 centring holes Ø 3.9 ± 0.2, for cover fixing holes alignment.


  • Connections and Schema

    Wiring Diagram
    2 x 2-pole NC+NO Break Before Make, Slow Break



  • Technical Description

    Functionnal Diagram


    (1)
    Triangle symbol marked on top of head.


Compare products: /