Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

metal safety switch XCSA - 3 NC - slow break - 1 entry tapped M20

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSA
    design
    Industrial
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    3 NC
    contact operation
    Slow-break, simultaneous
    cable entry
    1 entry tapped M20 x 1.5
    cable outer diameter
    7...13 mm
    electrical connection
    Terminal, 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    Without locking of actuator
    local signalling
    Without
    Complementary
    positive opening
    With NC contact
    mechanical durability
    >= 1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    6 A at 120 V utilisation category AC-15, A300 conforming to EN/IEC 60947-5-1
    3 A at 240 V utilisation category AC-15, A300 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V utilisation category DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V utilisation category DC-13, Q300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-5-1
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    actuator force for extraction
    >= 20 N
    operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 5000000 (value given for a life time of 20 years limited by mechanical or contact wear)
    body material
    Zamak
    head material
    Zamak
    depth
    44 mm
    height
    114 mm
    width
    40 mm
    product weight
    0.44 kg
    Environment
    standards
    EN 1088/ISO 14119
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/ISO 12100
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    5 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.