Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

safety limit switch - metal - roller plunger - 2NC+1NO - 1 entry tapped 1/2" NPT

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety limit switch
    component name
    XCSD
    design
    Compact
    material
    Metal
    head type
    Plunger head
    protection technology
    Plastic protective cover, secured by 5-lobe socket head safety screw
    type of operator
    Steel roller plunger
    contacts type and composition
    1 NC + 1 NC + 1 NO
    contact operation
    Snap action
    cable entry
    1 entry tapped 1/2" NPT
    Complementary
    electrical connection
    Terminal
    clamping connection capacity
    1 x 0.34...2 x 0.75 mm²
    switch actuation
    By 30° cam
    number of poles
    3
    positive opening
    With NC contact
    mechanical durability
    10000000 cycles
    minimum force for tripping
    12 N
    positive opening minimum force
    36 N
    maximum actuation speed
    0.5 m/s
    contact code designation
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    400 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    4 kV conforming to IEC 60664
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    6 A cartridge fuse type gG (gl)
    repeat accuracy
    0.1 mm on tripping points, 1 million operating cycles for head with end plunger
    body material
    Zamak
    head material
    Zamak
    enclosure material
    Plastic
    depth
    35 mm
    height
    100 mm
    width
    34 mm
    product weight
    0.255 kg
    Environment
    standards
    EN 1088/ISO 14119
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 50000000 (value given for a life time of 20 years limited by mechanical or contact wear)
    protective treatment
    TC
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.