Australia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

coded magnetic switch XCSDMC - 1 NC + 1 NO - staggered - 10m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Coded magnetic switch
    component name
    XCSDMC
    design
    Rectangular, compact
    size
    51 x 16 x 7 mm
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Staggered
    material
    Plastic
    electrical connection
    Pre-cabled
    cable composition
    4 x 0.25 mm²
    cable length
    10 m
    number of poles
    2
    local signalling
    1 LED
    approach directions
    3 directions
    [Ue] rated operational voltage
    24 V DC
    [Ui] rated insulation voltage
    100 V DC
    Complementary
    [Sa] assured operating distance
    5 mm
    [Sar] assured tripping distance
    15 mm
    [Ie] rated operational current
    <= 100 mA
    [Uimp] rated impulse withstand voltage
    2.5 kV conforming to EN/IEC 60947-5-1
    resistance across terminals
    57 Ohm
    short-circuit protection
    500 mA external cartridge fuse type gG (gl)
    contacts material
    Rhodium
    electrical durability
    1200000 cycles
    maximum switching voltage
    DC
    switching capacity in mA
    5...100 mA
    insulation resistance
    1000 MOhm
    breaking capacity
    <= 3 VA
    switching frequency
    150 Hz
    safety level
    Can reach category 4 (with the appropriate monitoring system and correctly wired) conforming to EN/ISO 13849-1
    Can reach PL = e (with the appropriate monitoring system and correctly wired) conforming to EN/ISO 13849-1
    Can reach SIL 3 (with the appropriate monitoring system and correctly wired) conforming to EN/IEC 61508
    safety reliability data
    B10d = 50000000 (value given for a life time of 20 years limited by mechanical or contact wear)
    enclosure material
    Thermoplastic PBT
    cable material
    PVC
    depth
    7 mm
    height
    51 mm
    width
    16 mm
    product weight
    0.101 kg
    Environment
    standards
    EN 1088
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/ISO 12100
    ISO 14119
    UL 508
    CSA C22.2 No 14
    product certifications
    BG
    CSA
    UL
    protective treatment
    TH
    ambient air temperature for operation
    -25...85 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    10 gn (f = 10...150 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    sensitivity to magnetic fields
    >= 0.3 mT
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCS DMC... /DMP... /DMR... Coded magnetic switches, Instruction sheet (Version 13)
    XCS DMC / DMP / DMR (EAC) Coded magnetic switches, Instruction sheet (Version 06)
    Certificate
    Date
    Size
    Add to My Documents
    XCSDMC/P/R... coded magnetic switches - UL certification record (Version 1.0)
    XCSDM3/4..., XCSDMC/P/R... coded magnetic switches and XCSZC/P/R... accessories - Declaration of compatibility with Ecolab hygiene products (Version 1.0)
    XCSDM3/4... and XCSDMC/P/R... coded magnetic switches - CSA certificate of compliance (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSDMC/P/R... coded magnetic switches - EC/EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 15/04/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 15/04/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.