Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XS & XT
XS1N18PA349L2 Product picture

XS1N18PA349L2

Green premium brand logo
XS1N18PA349L2 Product picture
XS1N18PA349L2
Green premium brand logo

inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M18
    size
    39 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA DC with overload and short-circuit protection
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    operating zone
    0…8 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…36 V DC
    switching frequency
    <= 1000 Hz
    maximum voltage drop
    <2 V (closed)
    current consumption
    0...10 mA no-load
    maximum delay first up
    5 ms
    maximum delay response
    0.3 ms
    maximum delay recovery
    0.7 ms
    marking
    CE
    threaded length
    28 mm
    height
    18 mm
    length
    39 mm
    net weight
    0.1 kg
    0.42 kg
    Environment
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 425.2 KB
    Date 1/04/99
    Description
    None
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 120.3 KB
    Date 16/07/18
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 8/10/91
    Description
    UL certification record (listed products)
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 13/03/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 1/12/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1N18PA349L2 : inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
    Description
    inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS1N18PA349L2 : inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
    Description
    inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    inductive sensor XS1 M18 - L39mm - brass - Sn10mm - 12..24VDC - cable 10m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /