Australia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

inductive sensor XS3 M18 - 24..240VAC/DC - terminal

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS3P18PA340 is replaced by:
Product
Qty
XS518B1PAL2
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for substitution: End of life
  • Substitution date: 30 December 2005
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    protection type
    Short-circuit protection
    device application
    2-wire DC short-circuit protection
    sensor name
    XS3
    sensor design
    Cylindrical M18
    body type
    Fixed
    material
    Metal
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...300 mA AC with overload and short-circuit protection
    5...200 mA DC with overload and short-circuit protection
    Complementary
    thread type
    M18 x 1
    detection face
    Frontal
    front material
    PPS
    differential travel
    1...15% of Sr
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    maximum voltage drop
    <5.5 V (closed state)
    maximum delay first up
    70 ms
    marking
    CE
    height
    18 mm
    Environment
    product certifications
    CCC
    CSA
    UL
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-7
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case (Version 11)
    Certificate
    Date
    Size
    Add to My Documents
    XS... inductive proximity switches - UL certification record (Version 1.0)
    XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XS...Iinductive proximity switches, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 22/07/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.