Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Preventa XU
XU2S18NP340DR Product picture
Discontinued

XU2S18NP340DR

XU2S18NP340DR Product picture
Discontinued
XU2S18NP340DR

light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V

Show more characteristics
XU2S18NP340DR  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety thru-beam transmitter photo-electric sensors
    device short name
    XU2S
    product compatibility
    XPSCM1144
    XPSCM1144P
    output type
    safety outputs OSSD PNP
    [Sn] nominal sensing distance
    8 m
    Complementary
    detection system
    Receiver system
    [Us] rated supply voltage
    12...24 V DC (10...30 V)against reverse polarity
    current consumption
    <= 35 mA no-load
    line of sight type
    Along case axis
    electrical connection
    1 male connector M12
    tightening torque
    24 N.m fixing nut
    2 N.m connector
    marking
    CE
    material
    Nickel plated brass: case
    PMMA (polymethyl methacrylate): lenses
    net weight
    0.155 kg
    Environment
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP67 conforming to EN/IEC 60529
    shock resistance
    30 gn 3 axes : 3 times conforming to EN/IEC 60068-2-27
    vibration resistance
    7 gn (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XU2S18... Cylindrical photo-electric sensor design 18 (Version 06)
    Description
    Single-beam photo-electric sensor with test input, type-2 thru-beam detector for safety applications
    prp.document.label.format pdf
    Size 330.2 KB
    Date 1/08/01
    Description
    Single-beam photo-electric sensor with test input, type-2 thru-beam detector for safety applications
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 1/12/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XU2S18NP340DR : light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
    Description
    light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 1/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XU2S18NP340DR : light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
    Description
    light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 29/03/20
    Description
    light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /