Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XU
XUSL4E14F031NWC Product picture

XUSL4E14F031NWC

Green premium brand logo
XUSL4E14F031NWC Product picture
XUSL4E14F031NWC
Green premium brand logo

XUSL type 4 Finger IP69K w/o Heating - Std Sensing Range - Hp = 310mm, R=14mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4E
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    product specific application
    For finger protection
    [R] Resolution
    14 mm
    [Sn] nominal sensing distance
    1…5 m by cabling
    0…2 m by cabling
    [Hp] Height protected
    310 mm
    number of beams
    30
    Type of start / restart
    Automatic
    Manual
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    5.5 ms
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    silicone o-ring(s)
    1 PVC cable(s)
    [EAA] effective aperture angle
    2.5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    type of cable
    Unshielded cable AWG 22 10 m
    ohmic cable resistance (per m)
    55.31 mOhm
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    Anti-condensation system
    marking
    CE
    material
    PMMA (polymethyl methacrylate): tube
    Stainless steel AISI 316L: sealing plug
    PVC (polyvinyl chloride): cable
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    3.56 kg
    offer type
    Standard distance
    provided equipment
    Without heating system
    Environment
    directives
    89/655/EEC - work equipment
    2002/95/EC - RoHS directive
    2002/96/EC - WEEE directive
    89/336/EEC - electromagnetic compatibility
    98/37/EEC - machinery
    product certifications
    Ecolab
    CE
    CULus
    TÜV
    Safety level (correctly wired)
    Type 4 conforming to IEC 61496-1
    SIL 3 conforming to IEC 61508
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 8.20E-9 1/h conforming to IEC 61508
    ambient air temperature for operation
    -20…55 °C
    -10…55 °C
    ambient air temperature for storage
    -25…70 °C
    -30…70 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP69K
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Packing Units
    Package 1 Weight
    4.343 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages13
    • English13
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/08/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Safety Light Curtains XUSL range English 02/2020 (Version 4.0)
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for safety light curtains. Safety modules. Accessories.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 19/02/20
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for safety light curtains. Safety modules. Accessories.
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 1/04/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUSL4E... safety light curtains (Version 3.0)
    Description
    EC type examination certificate
    prp.document.label.format pdf
    Size 444.6 KB
    Date 22/06/16
    Description
    EC type examination certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 682.5 KB
    Date 12/12/18
    Description
    EC/EU declaration of conformity
    XUSL2... safety light curtains (Version 2.1)
    Description
    EC/EU declaration of conformity
    prp.document.label.format pdf
    Size 256.1 KB
    Date 3/10/16
    Description
    EC/EU declaration of conformity
    XUSL4... safety light curtains (Version 1.1)
    Description
    EC/EU declaration of conformity
    prp.document.label.format pdf
    Size 254.9 KB
    Date 3/10/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 175.8 KB
    Date 1/07/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL4E14F031NWC : XUSL type 4 Finger IP69K w/o Heating - Std Sensing Range - Hp = 310mm, R=14mm
    Description
    XUSL type 4 Finger IP69K w/o Heating - Std Sensing Range - Hp = 310mm, R=14mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 23/11/20
    Description
    XUSL type 4 Finger IP69K w/o Heating - Std Sensing Range - Hp = 310mm, R=14mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents