Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Preventa XU
XUSL4E3BB081L Product picture

XUSL4E3BB081L

Green premium brand logo
XUSL4E3BB081L Product picture
XUSL4E3BB081L
Green premium brand logo

XUSL type 4 - Body protection - Long sensing range - 3 Beams, Hp = 810 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtain type 4
    device short name
    XUSL4E
    output type
    2 safety outputs OSSD solid-state PNP (arc suppression)
    product specific application
    For body protection
    [Sn] nominal sensing distance
    3…20 m by cabling
    0…10 m by cabling
    [Hp] Height protected
    810 mm
    number of beams
    3
    Space between beams
    400 mm
    Type of start / restart
    Manual
    Automatic
    External Device Monitoring (EDM)
    Selected by wiring
    Complementary
    detection system
    Transmitter-receiver system
    response time
    2.5 ms
    kit composition
    adjustable mounting bracket(s)
    1 receiver(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    [EAA] effective aperture angle
    2.5 ° at 3 m
    emission
    IR LED 950 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    supply
    Power supply conforming to IEC 61496-1
    Power supply conforming to IEC 60204-1
    [Ie] rated operational current
    2 A
    current consumption
    42 mA no-load transmitter
    83 mA no-load receiver
    42 mA transmitter
    900 mA with maximum load receiver
    output current limits
    0.4 A for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    maximum voltage drop
    <0.5 V
    local signalling
    1 multi-colour LED transmitter
    2 dual colour LEDs receiver
    electrical connection
    1 male connector M12 5 pins transmitter
    1 male connector M12 8 pins receiver
    function available
    Test
    Muting through external safety module XPSLCMUT1160
    LED display of operating modes and faults
    marking
    CE
    material
    Aluminium: casing
    Polycarbonate: front panel
    Polypropylene: end caps
    housing colour
    Red RAL 3000
    fixing mode
    By fixing brackets
    net weight
    1.6 kg
    offer type
    Long distance
    Environment
    directives
    2002/96/EC - WEEE directive
    98/37/EEC - machinery
    89/655/EEC - work equipment
    89/336/EEC - electromagnetic compatibility
    2002/95/EC - RoHS directive
    product certifications
    CE
    CULus
    TÜV
    Safety level (correctly wired)
    Type 4 conforming to IEC 61496-1
    SIL 3 conforming to IEC 61508
    SILCL 3 conforming to IEC 62061
    Category 4 conforming to EN/ISO 13849-1
    PL = e conforming to EN/ISO 13849-1
    optical characteristic
    Resistance to light disturbance conforming to EN/IEC 61496-2
    Mission time
    20 year(s)
    safety reliability data
    PFHd = 7.55E-9 1/h conforming to IEC 61508
    ambient air temperature for operation
    -10…55 °C
    -20…55 °C
    ambient air temperature for storage
    -35…70 °C
    -25…70 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    IP67
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/11/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/11/19
    XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/08/17
    Description
    This manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains. XUSL range (Version 4.0)
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for sfety light curtains. Safety modules. Accessories.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 19/02/20
    Description
    Safety light curtains, type 2 and type 4. Module for muting function. Preset muting arms for sfety light curtains. Safety modules. Accessories.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUSL4E3BB081L: XUSL type 4 - Body protection - Long sensing range - 3 Beams, Hp = 810 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUSL4E3BB081L: XUSL type 4 - Body protection - Long sensing range - 3 Beams, Hp = 810 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 1/04/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUSL4E... safety light curtains (Version 3.0)
    Description
    EC type examination certificate
    prp.document.label.format pdf
    Size 444.6 KB
    Date 22/06/16
    Description
    EC type examination certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 682.5 KB
    Date 12/12/18
    Description
    EC/EU declaration of conformity
    XUSL4... safety light curtains (Version 1.1)
    Description
    EC/EU declaration of conformity
    prp.document.label.format pdf
    Size 254.9 KB
    Date 3/10/16
    Description
    EC/EU declaration of conformity
    XUSL2... safety light curtains (Version 2.1)
    Description
    EC/EU declaration of conformity
    prp.document.label.format pdf
    Size 256.1 KB
    Date 3/10/16
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 175.8 KB
    Date 1/07/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL4E3BB081L : XUSL4E3BB081L_ROHS_DECLARATION
    Description
    XUSL4E3BB081L_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    XUSL4E3BB081L_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 235.5 KB
    Date 1/02/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUSL4E3BB081L : XUSL4E3BB081L_REACH_DECLARATION
    Description
    XUSL4E3BB081L_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/04/20
    Description
    XUSL4E3BB081L_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



    Brackets Dimensions



  • Mounting and Clearance

    Mounting and Clearance


    (1)
    Insert
    (2)
    Bracket
    (3)
    Washer
    (4)
    Spring washer
    (5)
    Nut


  • Connections and Schema

    Wiring Diagrams
    Transmitter Connections


    (1)
    +24 Vdc
    (2)
    Configuration_0
    (3)
    0 Vdc
    (4)
    Configuration_1
    (5)
    FE

    Transmitter configurations and operating modes

    High range option

    Low range option

    Transmitter in Test state

    Forbidden wiring

    Pin 4 : Configuration_1

    24 V

    0 V

    0 V

    24 V

    Pin 2 : Configuration_0

    0 V

    24 V

    0 V

    24 V

    Receiver Connections


    (1)
    OSSD1
    (2)
    + 24 V
    (3)
    OSSD2
    (4)
    Configuration_A
    (5)
    K1_K2 Feeback/Restart
    (6)
    Configuration_B
    (7)
    0 Vdc
    (8)
    FE


    Receiver Configurations and Operating Modes
    Automatic Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    With External Device Monitoring (EDM) feedback loop


    Manual Start/Restart

    Without External Device Monitoring (EDM) feedback loop


    (1)
    Restart

    With External Device Monitoring (EDM) feedback loop


    (1)
    Restart


    Connecting to a Safety Interface


    1 :
    Click on Download & Documents
    2 :
    Click on Application solutions

    To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"